IESNA:LM-63-2002
[TEST]P948671
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10536
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1154.2 1260.7 1376.5 1499.4 1605.9 1695 1762.6 1802.2 1808.7 1789.3
1769.1 1767.7 1779.9 1806.5 1869.1 2025.1 2412.8 2994.6 3513.1 3911.5
4217.8 4506.9 4768 5013.2 5177.9 4940.6 3999.2 2797.5 1934.5 1300.9
548.7 174 82.7 36 11.5 0 0
1154.2 1262.8 1385.1 1503.7 1610.9 1700.1 1772 1811.5 1817.3 1800
1777.7 1777 1786.4 1813.7 1877.7 2000 2333.7 2901.1 3479.3 3892.1
4210.6 4531.4 4776.6 5016.8 5194.4 5041.3 4169.7 2977.3 2027.3 1349.1
584 189.1 96.4 42.4 15.1 0 0
1154.2 1261.4 1380.1 1494.4 1596.5 1681.4 1746.8 1787.8 1792.1 1777
1760.5 1757.6 1767.7 1795 1856.1 1970.5 2241.6 2752.9 3328.2 3775.6
4106.4 4454.4 4784.5 5087.3 5343.3 5416.7 4829.8 3758.3 2535.7 1646.9
762.3 300.6 169 93.5 43.1 14.4 0
1154.2 1252.8 1362.8 1472.1 1564.2 1642.5 1705.1 1737.5 1748.3 1741.8
1729.6 1728.1 1736.8 1749.7 1785.7 1858.3 1982 2266.8 2752.9 3311
3807.2 4268.2 4738.5 5181.5 5605.1 5935.9 6159.5 6177.5 5790.6 4594
2581.8 924.1 371.1 198.5 91.3 20.9 0
1154.2 1238.4 1335.5 1435.4 1522.4 1596.5 1655.5 1695 1713 1717.3
1716.6 1720.9 1733.2 1744.7 1767.7 1820.2 1912.2 2051 2310.6 2749.3
3322.5 3934.5 4550.1 5190.8 5719.4 6218.5 6708.3 7255.5 7682 7368.4
5829.5 3211 1263.6 565.3 238.8 24.5 0
1154.2 1230.5 1316.1 1402.3 1481.5 1554.1 1613.1 1659.1 1684.3 1702.2
1715.2 1736 1767.7 1792.8 1816.6 1854 1933.8 2061.8 2257.4 2496.9
2850 3312.4 3838.8 4404.1 4987.3 5633.8 6355.9 7203.8 8371.7 9065.6
8294 6234.3 3390.8 1209.6 300.6 17.3 0
1154.2 1226.2 1310.3 1397.3 1474.3 1546.9 1609.5 1654.8 1682.1 1699.4
1717.3 1738.2 1768.4 1795 1823.1 1864.8 1942.4 2068.3 2265.3 2519.2
2857.9 3311 3825.2 4378.9 4973.7 5627.4 6365.2 7257.7 8370.2 9023.9
8181.1 6115 3374.3 1234.1 297 19.4 0
1154.2 1211.8 1280.8 1356.3 1429 1499.4 1562.7 1615.9 1654.1 1683.5
1714.5 1751.9 1792.8 1827.4 1861.2 1909.4 1987 2107.1 2285.5 2528.5
2837.8 3216.1 3669.8 4192.7 4783.8 5449 6175.4 6960 7923.6 8660
7653.2 4779.5 2168.2 737.9 175.5 15.1 0
1154.2 1202.4 1254.2 1313.9 1378.6 1444.1 1508.8 1565.6 1617.4 1662.7
1710.1 1755.5 1798.6 1836.7 1879.9 1942.4 2032.3 2171.1 2379.7 2664.5
3041.3 3490.8 4012.2 4581.7 5161.4 5771.2 6397.6 7062.8 7724.4 7947.4
7061.4 4732.7 2035.9 610.6 246 68.3 0
1154.2 1185.9 1223.3 1266.4 1320.4 1379.3 1436.9 1496.6 1551.2 1606.6
1662.7 1713.7 1756.9 1802.9 1851.8 1910.1 2000.7 2146 2370.3 2697.5
3123.3 3614.5 4140.2 4673.1 5203.8 5736.7 6285.4 6811.1 7050.6 6593.9
5192.3 2604.8 703.3 266.8 145.3 40.3 0
1154.2 1168.6 1187.3 1217.5 1257.8 1301.7 1354.2 1405.2 1460.6 1512.4
1572.8 1631 1688.6 1749 1811.5 1886.3 1989.2 2148.8 2389 2747.9
3218.9 3777.7 4317.1 4781.7 5183.7 5564.1 5873.3 5946.7 5572.7 4553
2840.7 1038.5 208.6 64 22.3 7.9 0
1154.2 1160 1167.9 1190.9 1224 1260.7 1304.5 1349.9 1398.8 1451.3
1507.3 1564.9 1628.2 1692.9 1764.8 1851.1 1964 2130.1 2363.1 2682.4
3110.3 3606.6 4061.8 4345.1 4475.3 4499 4402.7 4097.7 3539 2713.4
1597.2 543.7 123.7 35.2 10.1 4.3 0
1154.2 1148.5 1149.2 1161.4 1183.7 1211.1 1244.1 1279.4 1314.6 1347.7
1384.4 1418.2 1457.7 1495.8 1537.5 1587.9 1662 1778.5 1962.6 2230.8
2575.3 2924.8 3165.7 3199.5 3006.8 2648.6 2136.6 1500.2 855.1 391.2
167.6 63.3 23.7 9.3 4.3 0.7 0
1154.2 1128.4 1113.2 1104.6 1097.4 1084.5 1062.2 1027 980.2 924.8
861.5 794.7 727.8 668.1 622.1 588.3 563.8 554.5 602.7 714.1
837.8 939.2 933.5 769.5 539.4 359.6 248.8 173.3 115.8 71.9
45.3 28.8 14.4 5.8 1.4 0 0
1154.2 1109.7 1075.1 1032 970.1 893.2 802.6 701.2 593.3 487.6
410.6 370.4 361.7 365.3 377.6 388.3 397 397.7 388.3 368.9
347.4 325.8 302.8 277.6 244.5 203.5 158.9 114.3 85.6 62.6
40.3 23.7 9.3 3.6 1.4 0 0
1154.2 1093.1 1031.3 948.6 834.9 710.5 580.4 465.3 399.1 376.8
365.3 355.3 347.4 339.4 335.1 332.2 328.7 320.7 303.5 278.3
253.1 228 203.5 175.5 147.4 123 105 89.2 70.5 48.2
24.5 12.2 5.8 2.2 0 0 0
1154.2 1076.6 989.6 857.2 710.5 561.7 444.4 399.8 386.9 376.1
365.3 354.5 343.8 333 317.1 299.2 278.3 253.9 227.3 201.4
176.9 155.3 138.1 124.4 111.5 99.2 86.3 68.3 46.7 31.6
20.9 11.5 5 2.2 0 0 0
1154.2 1066.5 947.8 793.2 619.2 472.5 412.8 400.6 389.1 376.8
366.8 354.5 341.6 325.8 305.6 280.5 253.1 225.1 195.6 166.8
143.1 128 117.2 107.2 96.4 85.6 73.4 58.3 46 36.7
26.6 17.3 5.8 0.7 0 0 0
1154.2 1052.1 907.6 724.2 544.4 438 414.2 402.7 391.2 379
368.2 356.7 343 324.3 299.2 272.6 240.2 207.8 172.6 147.4
130.9 120.8 112.9 104.3 94.9 83.4 69 56.8 47.5 37.4
27.3 17.3 5 0 0 0 0
1154.2 1050.7 894.6 697.6 515.6 433.6 418.5 406.3 394.1 382.6
371.1 358.1 344.5 324.3 299.9 267.5 230.8 194.2 164 141
126.6 117.2 108.6 99.2 88.5 74.8 59.7 49.6 40.3 30.9
20.9 11.5 2.9 0 0 0 0
1154.2 1050.7 885.3 683.2 503.4 433.6 421.4 409.2 395.5 382.6
371.1 358.9 345.2 327.2 304.2 272.6 233.7 194.9 161.8 137.4
123 114.3 105.7 95.6 83.4 66.2 51.1 42.4 34.5 25.9
16.5 6.5 0.7 0 0 0 0
1154.2 1054.3 889.6 685.4 503.4 433.6 421.4 409.2 396.3 384
371.8 359.6 346.6 329.4 306.4 271.1 232.3 192 158.9 135.2
122.3 113.6 104.3 94.9 82 61.8 48.2 40.3 31.6 23
14.4 5 0 0 0 0 0
